IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX25069 | Demoboard MAX25169EVKIT

Automotive, I2C-Controlled, 6-Channel, 150mA Backlight Driver and 4-Output TFT-LCD Bias

Overview

TopologyBoost Converter
Input voltage2.65-5.5 V
Switching frequency400-2200 kHz
Output 110.5 V / 0.3 A
Output 218 V / 0.3 A

Description

The MAX25169 evaluation kit (EV kit) demonstrates theMAX25069/MAX25169 IC, which is a highly integrated power supply plus LED backlight driver for automotive TFT-LCD applications. The EV kit is a fully assembled and tested surface-mount PCB that provides a complete power management solution for automotive displays. The EV kit demonstrates one current-mode boost converter with sequencing switch (HVINP–AVDD), one current mode inverting regulator (NAVDD), positive and negative gate-voltage controllers (VGON), and (VGOFF), and a boost converter that powers a six-string LED driver. The EV kit can be configured to operate in a stand-alone mode or an I2C mode.

Features

  • Demonstrates Robustness of MAX25069 or MAX25169 ASIL Version
  • 2.65V to 5.5V Input Range for TFT-LCD Power Section
  • Wide 4.5V to 36V Input Range for LED Driver Section
  • Selectable Switching Frequency (2.1MHz or 420kHz)with Spread-Spectrum Option on TFT Power Section.
  • 2.2MHz or 400kHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option on LED Driver Section with Six 150mA LED drivers.
  • Synchronization input for 400kHz to 2.2MHz Switching Frequency
  • Default Output Voltages (Stand-Alone Mode)
  • 6.8V Output at 200mA (Boost Converter)
  • -6.8V Output at -200mA (Inverting Regulator)
  • 12.8V Output at 15mA (Positive-Charge PumpRegulator)
  • -9.5V Output at 15mA (Negative-Charge Pump Regulator)
  • On-Board Programmability for Other Values in the Available Set.
  • Phase-Shift Dimming Option
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
  • Demonstrates Wide Dimming Ratio
  • Demonstrates Hybrid Dimming for Better EMI andAcoustic Performance and Higher Dimming Ratio
  • Demonstrates Fade In/Out for Smooth BrightnessTransition
  • Designed to Show Thermal Foldback Function
  • I2C Programmability
  • Dedicated GUI
  • Full Sequencing Flexibility
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Automotive Dashboard, Automotive Central Information Displays, Automotive Head-Up Displays, Automotive Navigation Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.05 A
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
DC Resistance61 mΩ
Self Resonant Frequency49 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current6.2 A
Saturation Current @ 10%7 A
Saturation Current @ 30%14 A
DC Resistance35 mΩ
Self Resonant Frequency42 MHz
MountSMT 
–Check availability