IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX22513

Surge Protected Dual Driver IO-Link Device Transceiver with DC-DC

Overview

TopologyBuck Converter
Input voltage8-36 V
Switching frequency921-1229 kHz
Output 15 V
IC revision4

Description

The MAX22513 dual-channel low power IO-Link devicetransceiver features a selectable control interface, internal high-efficiency DC-DC buck regulator, two internal linear regulators, and integrated surge protection for robust communication. The device features low-on resistance drivers (C/Q and DO/DI), selectable driver current limits, and overcurrent protection to reduce power dissipation in small sensor applications.The DC-DC buck regulator supplies up to 300mA load current and has an adjustable output voltage (from 2.5V to 12V). Internal linear regulators generate 5V and 3.3V, supplying up to 50mA of current.The MAX22513 can be controlled using SPI or I2C interfaces, providing flexibility for microcontrollers, and extensive control and diagnostic features. Both fulland half-duplex SPI are supported. The internal MCLK oscillator provides a clock source to a microcontroller for IO-Link communication.The MAX22513 features extensive integrated protection to ensure robust communication in harsh industrial environments. All four IO pins (V24, C/Q, DO/DI, and GND), are reverse voltage protected, short circuit protected, and feature integrated ±1kV/500Ω surge protection.The MAX22513 is available in a tiny WLP package (4.1mm x 2.1mm) or 28-pin TQFN-EP package (3.5mm x 5.5mm) and operates over the -40°C to +125°C temperature range.

Features

  • High Configurability and Integration Reduces SKU
  • Configurable C/Q and DO/DI Drivers
  • PNP, NPN, and Push-Pull Modes
  • Individual Slew Rate Control for Drivers
  • Selectable Driver Current Limit: 50mA to 250mA
  • Control and Monitoring with I2C or SPI
  • Half- and Full-Duplex SPI Modes
  • Integrated High-Efficiency DC-DC Buck Regulator
  • Selectable Switching Frequency
  • 921kHz (typ) or 1.229MHz (typ)
  • 300mA (max) Load
  • Output Voltage from 2.5V to 12V
  • Internal 5V and 3.3V Linear Regulators
  • Accurate Oscillator for IO-Link Communication
  • Integrated Protection Enables Robust Systems
  • Integrated ±1kV/500Ω Surge Protection
  • Glitch Filters for Improved Burst Resilience
  • Selectable Overcurrent Configuration
  • Hot-Plug and Reverse Polarity Protection
  • -40°C to +125°C Operating Temperature Range
  • Optimized for Small Sensor Designs
  • Low Power Dissipation:
  • 2Ω (typ) On-Resistance for C/Q and DO/DI Drivers
  • Available in Two Tiny Packages:
  • 28-Pin TQFN-EP (3.5mm x 5.5mm)
  • WLP (4.1mm x 2.1mm)

Typical applications

  • IO-Link Sensor and Actuator Devices
  • Industrial Sensors

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 2.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current2.45 A
DC Resistance110 mΩ
Operating Voltage120 V
Self Resonant Frequency17 MHz
Size7345 
VersionRobust 
–Check availability