IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX20361

Small, Single-/Multi-Cell Solar Harvester with MPPT and Harvest Counter

Overview

TopologyBoost Converter
Input voltage0.22-2.5 V
Output 13.8 V / 0.01 A
IC revision3

Description

The MAX20361 is a fully integrated solution for harvesting energy from single-/multi-cell solar sources. The device includes an ultra-low quiescent current (360nA) boost converter that is capable of starting from input voltages as low as 225mV (typ). In order to maximize the power extracted from the source, the MAX20361 implements a proprietary maximum power point tracking (MPPT) technique that allows efficient harvesting from 15μW to over 300mW of available input power.

Features

  • Single-/Multi-Cell Solar Energy Harvester
  • 225mV to 2.5V (typ) Input-Voltage Range
  • Efficient Harvesting from 15μW to Over 300mW of Available Input Power
  • 86% Efficiency at VSYS = 3.8V, ISRC = 30mA
  • Small Solution Size
  • Utilizes Small 2016 4.7μH Inductor
  • Maximum Power Point Tracking (MPPT) Technique Using Fractional VOC Method
  • Programmable Fractional VOC Regulation Point through I2C Interface
  • Battery/Supercapacitor Charger
  • Programmable Battery Termination Voltage through I2C Interface
  • Programmable Power Good Wake-Up Signal Output Threshold through I2C Interface

Typical applications

  • Industrial IoT Sensors, Wireless Sensor Networks
  • Medical devices
  • Wearable Fitness, Asset Tracking Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.55 A
Saturation Current1.7 A
Self Resonant Frequency60 MHz
MountSMT 
–
DC Resistance70 mΩ
–
Size4828 
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.62 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.62 A
Saturation Current0.45 A
Self Resonant Frequency30 MHz
MountSMT 
–
DC Resistance285 mΩ
–
Size3816 
VersionSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 22 µH, 1.41 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current1.41 A
–
Self Resonant Frequency17 MHz
MountSMT 
Performance Rated Current2.45 A
DC Resistance110 mΩ
Operating Voltage120 V
Size7345 
VersionRobust 
–Check availability