IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17687

4.5V to 60V Input, Ultra-Small, High-Efficiency, Iso-Buck DC-DC Converter

Overview

TopologyBuck Converter
Input voltage16-60 V
Switching frequency100-500 kHz

Description

The Rainier series of isolated DC-DC products enable small, efficient solutions with a lower BOM. The MAX17687 is a high-voltage, high-efficiency, iso-buck DC-DC converter designed to provide isolated power up to 10W. The device operates over a wide 4.5V to 60V input voltage range and uses primary-side feedback to regulate the output voltage. It delivers primary peak current up to 3.2A and regulates primary output voltage to within ±1.2%.The device features peak-current-mode control with pulse-width modulation (PWM) scheme. The low-resistance, on-chip MOSFETs ensure high efficiency at full load and simplify the layout.A programmable soft-start feature allows users to reduce input inrush current. The device also incorporates an output enable/undervoltage lockout pin (EN/UVLO) that allows the user to turn on the part at the desired input-voltage level. An open-drain RESET pin provides a delayed power-good signal to the system upon achieving successful regulation of the primary output voltage.The device operates from -40°C to +125°C and is available in a compact 20-pin (4mm x 4mm) TQFN package.Simulation models are available.

Features

  • Eliminates External Components and Reduces TotalCost
  • Synchronous Primary Operation for High Efficiencyand Reduced Cost
  • All-Ceramic Capacitors, Ultra-Compact Layout
  • Supports Numerous Isolated DC-DC Applications
  • Wide 4.5V to 60V Input Voltage Range
  • Delivers up to 3.2A Peak Current
  • 100kHz to 500kHz Adjustable Frequency with External Synchronization
  • Available in a 20-Pin, 4mm x 4mm TQFN Package
  • Reduces Power Dissipation
  • Peak Efficiency > 90%
  • Shutdown Current = 2.8μA (typ)
  • Operates Reliably in Adverse Industrial Environments
  • Hiccup-Mode Current Limit, Sink Current Limit, andAuto-Retry Startup
  • Programmable EN/UVLO Threshold
  • Adjustable Soft-Start
  • -40°C to +125°C Ambient Operating TemperatureRange
  • -40°C to +150°C Junction Temperature Range

Typical applications

  • Floating Power Supply Generation, Isolated Power Supplies
  • Communication Hub in Smart Meters, Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343160
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability