IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17681A | Demoboard MAXREFDES1168

7V/200mA or 5V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A

Overview

TopologyBuck Converter
Input voltage4.5-42 V
Switching frequency186-213 kHz

Description

The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage. The MAX17681/MAX17681A uses peak-current-mode control. Low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout. The MAX17681/MAX17681A devices generate a well-regulated primary side voltage, which is then scaled by a suitable transformer turns ratio to derive isolated secondary output rails. While both the MAX17681 and MAX17681A support primary side overcurrent protection, the MAX17681A is an enhanced design that also supports robust secondary-side overcurrent protection. The MAX17681/MAX17681A is available in a compact 10-pin (3mm × 2mm) TDFN package.

Features

  • Reduces External Components and Total Cost
  • No Optocoupler
  • Synchronous Primary Operation
  • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
  • Wide 4.5V to 42V Input
  • 0.9V to 0.96 x VIN Primary Output Voltage
  • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
  • Peak Efficiency > 90%
  • 0.9μA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
  • Peak and Sink Current-Limit Protection
  • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
  • ±1.7% Feedback Accuracy
  • Programmable EN/UVLO Threshold
  • Adjustable Soft-Start
  • Overtemperature Protection
  • -40°C to +125°C Operation

Typical applications

  • Isolated Fieldbus Interfaces, PLC I/O Modules
  • Isolated Power Supplies in Medical Equipment, Floating Power Supply Generation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342878
SPECTransformer
Simu­lation
Availability
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability