IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17681A | Demoboard MAX17681AEVKITE

Evaluation Kit MAX17681A for Isolated ±15V and ±7.5V Output Configuration

Overview

TopologyOther Topology
Input voltage17-36 V
Output 17.5 V / 0.08 A
Output 215 V / 0.08 A

Description

The MAX17681E evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck, DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to ±15V, 75mA each and ±7.5V, 75mA each with ±10% regulation.The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package.

Features

  • 17V to 36V Input Voltage Range
  • ±15V, 75mA Each and ±7.5V, 75mA Each Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 86.9% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3.4W Output Power
  • Overtemperature Protection
  • Proven PCB layout
  • Provides robust primary and secondary output short-circuit protection

Typical applications

  • Isolated Power Supplies in Medical Equipment, Floating Power Supply Generation
  • Isolated Fieldbus Interfaces, PLC I/O Modules

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342864
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability