IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17681A | Demoboard MAX17681AEVKITB

Evaluation Kit MAX17681A for Isolated ±7V or ±5V Output Configuration

Overview

TopologyOther Topology
Input voltage17-36 V
Output 17 V / 0.1 A
Output 25 V / 0.05 A

Description

The MAX17681AEVKITB is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In configuration one the output is programmed to ±7V@100mA, with ±8% output voltage regulation. The second configuration uses a post regulator, MAX17651 to produce ±5V at 50mA with < ±3% regulation.The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

Features

  • 17V to 36V Input Voltage Range
  • ±7V, 100mA or ±5V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 87.5% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout
  • Provides robust primary and secondary output short-circuit protection

Typical applications

  • Isolated Power Supplies in Medical Equipment, Floating Power Supply Generation
  • Isolated Fieldbus Interfaces

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342779
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability