IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX16193 | Demoboard MAX16193EVKIT

0.3% Accuracy Dual-Channel Supervisory Circuit EVALUATION

Overview

TopologyOther Topology
IC revision1

Description

The MAX16193 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX16193, a dual-channel, low voltage window-detector supervisor circuit. The MAX16193 EV kit is designed to facilitate the evaluation of the MAX16193’s 0.3% overvoltage/undervoltage fault detection capability. A jumper,JP1, provides the option to connect the reset output’s pullup resistor to a voltage other than VDD. Refer to the MAX16193 IC datasheet for absolute maximum voltage ratings voltage on the reset output. The MAX16193 EV kit is available in a 1.5” x 1.5” PCB and operates over the automotive temperature range of -40°C to +125°C.

Features

  • ±0.3% Threshold Accuracy
  • 0.9V/3.28V Nominal Threshold
  • ±4%/±3% UV/OV Monitoring Range
  • 10ms Reset Timeout for RST1 and RST2 Signal
  • Two Reset Output Pull-Up Voltage Options
  • Proven 1.5” x 1.5” 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Typical applications

  • Servers, Storage Equipment
  • Advanced Driver-Assistance Systems (ADAS)

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability