IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX15258 | Demoboard MAX15258DL2EVKIT

MAX15258 Evaluation Kit

Overview

TopologyBuck-Boost Converter
Input voltage-30 - -60 V
Switching frequency480-4000 kHz
Output 148 V

Description

The MAX15258 evaluation kit (EV kit) provides a proven design to evaluate the MAX15258, a high-voltage multiphase boost controller with I2C digital interface designed to support up to four MOSFET drivers and eight external MOSFETs in a single-phase, dual-phase,triple-phase, or quad-phase inverting-buck-boost configuration using discrete inductors. The EV kit operates from a -36V to -60V input voltage range and supports a 24V to 50V output voltage range. The EV kit uses the MAX15258 on a proven six-layer PCB design. Two MAX15013 ICs are used as the MOSFET driver for the EV kit. The EV kit also features an onboard MAX17760 buck converter to provide a 10V supply voltage to the MAX15258 and the MOSFET drivers. An external MAX32625PICO board is used to communicate between the MAX15258 and MAX15258 GUI. Two MAX15258 EV kits are required for triple-phase or quadphase operation.

Features

  • -36V to -60V Input Voltage Range for Inverting Buck-Boost Configuration
  • 24V to 50V Output Voltage Range on Top of InputVoltage
  • -40°C to +125°C Temperature Range
  • Banana Jacks for Input and Output Voltage
  • Configurable Output Voltage and CompensationParameters
  • Adjustable Current Limit
  • Flexibility of Adjusting Output Voltage Enabled byREFIN Feature and MAX15258 I2C Digital Interface
  • Programmable Internal VREF through I2C DigitalInterface
  • Fully Assembled and Tested

Typical applications

  • Multiphase Boost, Industrial
  • Communications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 100 µH, 0.52 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.52 A
Saturation Current0.68 A
DC Resistance0.85 Ω
Self Resonant Frequency7.8 MHz
VersionSMT 
–Check availability