IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX15159 | Demoboard MAX15159 EVKIT

High-Voltage Multiphase Boost/Flyback Controller with No-Opto Feedback

Overview

TopologyFlyback Converter
Input voltage40-60 V
Output 154 V

Description

The MAX15159 evaluation kit (EV kit) provides a proven design to evaluate the MAX15159, a high-voltage multiphase boost/flyback controller with enhanced low-side MOSFET gate driver capability, designed to support single-phase, dual-phase, triple-phase, or quad-phase boost/flyback configuration.The EV kit operates from a 40V to 60V input voltage range and provides a default 54V output voltage while the output voltage is configurable by changing the resistor-divider at FB pin or by using an external REFIN input voltage in the range of 1.5V to 2.2V. The EV kit uses the MAX15159 on a proven six-layer PCB design. The EV kit also features an onboard RCD circuit to provide a 10V supply voltage to the MAX15159. Two MAX15159 EV kits are required for triple-phase or quad-phase operation.

Features

  • 40V to 60V Input Voltage Range for FlybackConfiguration
  • 54V Output Voltage
  • -40°C to +85°C Temperature Range
  • Banana Jacks for Input and Output Voltage
  • Configurable Output Voltage and CompensationParameters
  • Adjustable Current Limit
  • Flexibility of Adjusting Output Voltage Enabled byREFIN Feature
  • Fully Assembled and Tested

Typical applications

  • Industrial
  • Multiphase flyback
  • Communication

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
Pins10 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability