IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4663 | Demoboard DC2902A

Ultrathin 1.5A Thermoelectric Cooler (TEC) μModule Regulator

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
Switching frequency1850-3250 kHz
Output 11.5 A

Description

Demonstration circuit 2902A is a thermoelectric cooler (TEC) regulator featuring the LTM®4663 μModule regulator. The demo board has a 2.7V to 5.5V input voltage range and can deliver up to 1.5A of sinking or sourcing current. Inside the LTM4663, a linear power stage works together with a PWM power stage to form an H-bridge configuration. The direction of the current fed through the TEC can be either positive (for cooling mode), or negative (for heating mode). The LTM4663 has two built-in zero drift, rail-to-rail chopper amplifiers which can serve as a thermistor input amplifier and form an analog temperature control loop. The LTM4663 provides a 1% accuracy 2.5V internal reference voltage to bias the thermistor temperature sensing circuit and to program the maximum TEC current and voltage limits for both the cooling and heating modes.The demo board has a default 2MHz switching frequency and can be synchronized to an external clock from 1.85MHz to 3.25MHz applied to the EN/SY input pin (JP1: EN/SY). The clock high level must be above 2.1V and the clock low level must be below 0.8V. Maximum TEC current limit can be programmed with a resistor, R7 (default: 1.5A for cooling mode; –1.5A for heating mode). Maximum TEC voltage limit can be programmed with a resistor, R10 (default: 5V for cooling mode; –4.8V for heating mode). Other features include VTEC output for TEC voltage monitor and ITEC output for TEC current monitor.The LTM4663 datasheet gives a complete description of the operation and application information. The datasheet must be read in conjunction with this demo manual.

Features

  • Built-in Two Zero-Drift, Rail-to-Rail Chopper Amplifiers
  • 2.7V to 5.5V Input Voltage Range
  • 1.5A Driving Capability
  • 1% Accuracy 2.5V Internal Reference Output
  • Independent Programmable Heating and Cooling Current Limit
  • TEC Voltage and Current Monitoring
  • Programmable Maximum TEC Voltage
  • Default 2MHz Switching Frequency
  • Synchronization from 1.85MHz to 3.25MHz
  • Capable of NTC, PTC and RTD Thermal Sensors
  • 3.5mm × 4mm × 1.3mm LGA Package

Typical applications

  • Optical Networking System
  • LIDAR

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 6, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability