IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM2884

Isolated USB Transceiver with Isolated Power

Overview

TopologyOther Topology

Description

The LTM®2884 is a complete galvanically isolated USB 2.0 compatible μModule® (micromodule) transceiver. An upstream supply powers both sides of the interface through an integrated, isolated DC/DC converter.

The LTM2884 is ideal for isolation in host, hub, bus splitter or peripheral device applications. It is compatible with USB 2.0 full speed (12Mbps) and low speed (1.5Mbps) operation. Automatic speed selection configures integrated pull-up resistors on the upstream port to match those sensed on the downstream device.

The isolator μModule technology uses coupled inductors and an isolated power transformer to provide 2500VRMS of isolation between the upstream and downstream USB interface. This device is ideal for systems requiring isolated ground returns or large common mode voltage variations. Uninterrupted communication is guaranteed for common mode transients greater than 30kV/μs.

Enhanced ESD protection allows this part to withstand up to ±15kV (human body model) on the USB transceiver interface pins to local supplies and ±15kV through the isolation barrier to supplies without latch-up or damage.

Features

  • Isolated USB Transceiver: 2500VRMS for 1 Minute
  • USB 2.0 Full Speed and Low Speed Compatible
  • Integrated Isolated DC/DC Converter, External orBus Powered
  • Auto-Configuration of Bus Speed
  • 2.5W (500mA at 5V) Output Power from ExternalInput Supply (VCC = 8.6V to 16.5V)
  • 1W (200mA at 5V) Output Power from USB BusSupply (VBUS)
  • 3.3V LDO Output Supply Signal References VLO, VLO2
  • High Common Mode Transient Immunity: 30kV/μs
  • ESD: ±15kV HBM on USB Interface Pins
  • 15mm × 15mm × 5mm Surface Mount BGA Package

Typical applications

  • Host, Hub, or Device Isolation
  • Isolated USB Interfaces
  • Medical Data Acquisition
  • Industrial Data Acquisition

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, 2.5 mm, 260 g
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height2.5 mm
Operation Force260 g
Electrical Life30000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
Check availability