IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9101-3 | Demoboard EVAL-LTC9101-3

Evaluating the LTC9101-3/LTC9103 16-Port, IEEE 802.3at PSE Controller with Power Management and LED Control

Overview

TopologyLAN / POE
Input voltage3.3 V

Description

The EVAL-LTC9101-3 is a 16-channel IEEE 802.3at compliant power sourcing equipment (PSE) with autonomous power management and serial LED driver for port LEDs. The EVAL-LTC9101-3 includes the EVAL-LTC9101-3-AZ daughter card, the EVAL-LTC9101-3-MBAZ motherboard, and features the LTC9101-3 and LTC9103 PSE platform chipset.In the EVAL-LTC9101-3, a single LTC9101-3 digital controller interfaces with up to two LTC9103, 8-channel, analog controllers for 16 power channels total. Up to sixteen IEEE 802.3af/at/bt powered devices (PDs) can be connected to the EVAL-LTC9101-3 and powered from this system using a single power supply.

Features

  • 16 Port IEEE 802.3at-compliant PSE
  • Autonomous Power Management with flash configuration
  • Serial LED driver for Port LEDs

Typical applications

  • Small Business PoE PSE Switches/Routers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Data rate
Application
L(µH)
VT(V (RMS))
n
PoE
Operating Temperature
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-STST Super Tiny Signal Transformer, 10/100/1G/10GBase-T, Ethernet, PoE

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1G/10GBase-T 
ApplicationEthernet, PoE 
Inductance110 µH
Insulation Test Voltage1500 V (RMS)
Turns Ratio1:1 
PoEPoE (up to 350 mA) 
Operating Temperature -40 °C up to +105 °C
Length4.7 mm
Width3.22 mm
Height2.9 mm
Check availability