IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9101-2

12/24-Port IEEE 802.3bt PoE PSE Controller

Overview

TopologyLAN / POE
Input voltage53-57 V
Output 13.3 V

Description

The LTC9101-2 chipset is a 12/24-port power sourcing equipment (PSE) controller designed for use in IEEE 802.3bt Type 3 and 4 compliant Power over Ethernet (PoE) systems. The LTC9101-2/LTC9102 is designed to power compliant 802.3af, 802.3at, and 802.3bt PDs. The LTC9101-2/LTC9102 chipset delivers lowest-in-industry heat dissipation by utilizing low RDS(ON) external MOSFETs and 0.1Ω sense resistance per power channel. A transformer-isolated communication protocol replaces expensive opto-couplers and complex isolated 3.3V supply, resulting in significant BOM cost savings.Advanced power management features include per-port 14‑bit current/voltage monitoring, programmable power limits, and versatile fast shut down of preselected ports. An advanced power management host software layer is available. PD detection uses a proprietary multipoint detection mechanism ensuring excellent immunity from false PD identification. Autoclass and 5-event physical classification are supported. The LTC9101-2/LTC9102 includes an I2C serial interface operable up to 1MHz. The LTC9101-2/LTC9102 is pin or I2C programmable to negotiate PD delivered power up to 71.3W.

Features

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Up to 24 PSE Ports with Two Power Channels per Port
  • +80V/–20V Tolerant Port-Facing Pins
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
  • 100mΩ Sense Resistance
  • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
  • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
  • Connection Check Distinguishes Single- Signature and Dual-Signature PDs
  • Continuous Per-Port Voltage and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in a 24-Lead 4mm × 4mm (LTC9101-2) and 64-Lead 7mm × 11mm (LTC9102) QFN Packages

Typical applications

  • PoE PSE Switches/Routers and Midspans

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 350 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 600 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability