IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9101-1

48-Port IEEE 802.3bt PoE PSE Controller

Overview

TopologyLAN / POE
Input voltage51-57 V
Output 157 V

Description

The LTC®9101-1/LTC9102/LTC9103 chipset is a 48-port power sourcing equipment (PSE) controller designed for use in IEEE 802.3at Type 2, 802.3bt Type 3 and 4 compliant Power over Ethernet (PoE) systems. The LTC9101-1/LTC9102/LTC9103 is designed to power compliant 802.3af, 802.3at,and 802.3bt PDs. The LTC9101-1/LTC9102/LTC9103 chipset delivers lowest-in-industry heat dissipation by utilizing low-RDS(ON) external MOSFETs and 0.1Ω sense resistanceper power channel. A transformer-isolated communication protocol replaces expensive opto-couplers and complex isolated 3.3V supply, resulting in significant BOM cost savings.

Features

  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Fully Compliant IEEE 802.3at Type 2 PSE
  • Software-Compatible with LTC4291-1/LTC4292
  • Up to 48 PSE Ports with One Power Channel per Port
  • Up to 24 PSE Ports with Two Power Channels per Port
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
  • 100mΩ Sense Resistance
  • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
  • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
  • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous Per-Port Power and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in 24-Lead 4mm × 4mm (LTC9101‑1) anda 64-Lead 7mm × 11mm (LTC9102/LTC9103) QFNPackages

Typical applications

  • PoE PSE Switches/Routers and Midspans

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 350 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 600 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWE-LAN LAN Transformer, 10/100/1000BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100/1000BASE-T 
Ports
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability