IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7890

Low IQ, Dual, 2-Phase Synchronous Step-Down Controller for GaN FETs

Overview

TopologyBuck Converter
Input voltage8-75 V
Switching frequency100-3000 kHz
Output 13.3 V / 12 A
Output 25 V / 12 A

Description

The LTC7890 is a high performance, dual step-down, dc-to-dc switching regulator controller that drives all N-channel synchronous gallium nitride (GaN) field effect transistor (FET) power stages from input voltages up to 100 V. The LTC7890 solves many of the challenges traditionally faced when using GaN FETs. The LTC7890 simplifies the application design while requiring no protection diodes and no other additional external components compared to a silicon metal-oxide semiconductor field effect transistor (MOSFET) solution.

Features

  • GaN drive technology fully optimized for GaN FETs
  • Wide VIN range: 4 V to 100 V
  • Wide output voltage range: 0.8 V ≤ VOUT ≤ 60 V
  • No catch, clamp, or bootstrap diodes needed
  • Internal smart bootstrap switches prevent overcharging of highside driver supplies
  • Internally optimized, smart near zero dead times or resistor adjustable dead times
  • Split output gate drivers for adjustable turn on and turn off driver strengths
  • Accurate adjustable driver voltage and UVLO
  • Low IQ: 5 μA (48 VIN to 5 VOUT, Ch 1 On)
  • Programmable frequency (100 kHz to 3 MHz)
  • Synchronizable frequency (100 kHz to 3 MHz)
  • Spread spectrum frequency modulation
  • 40-lead (6 mm × 6 mm), side wettable, QFN package

Typical applications

  • medical systems
  • Telecommunications power systems
  • Industrial power systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 1 µH, 27.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current27.2 A
Saturation Current @ 10%26.5 A
Saturation Current @ 30%31.1 A
DC Resistance2.65 mΩ
MaterialFerrite 
Rated Inductance0.95 µH
Self Resonant Frequency100 MHz
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 1.5 µH, 25.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current25.7 A
Saturation Current @ 10%26.5 A
Saturation Current @ 30%29.1 A
DC Resistance3.5 mΩ
MaterialFerrite 
Rated Inductance1.43 µH
Self Resonant Frequency92 MHz
–Check availability