IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7841

PolyPhase Synchronous Boost Controller with PMBus Interface

Overview

TopologyBoost Converter
Input voltage3.3 V
Output 136 V / 10 A

Description

The LTCR7841 is a high performance PolyPhaseR single output synchronous boost converter controller that drives two N-channel power MOSFET stages out-of-phase. Multiphase operation reduces input and output capacitor requirements and allows the use of smaller inductors than the single-phase equivalent. Synchronous rectification increases efficiency, reduces power loss and eases thermal requirements, enabling high power boost applications. The output voltage can be adjusted up to 60V with 0.2% resolution via a PMBus-compliant serial interface. The serial interface can also be used to read back fault status, input/output current, input/output voltage and temperature. System configuration and monitoring is supported by the LTpowerPlayR development system. PolyPhase operation allows the LTC7841 to be configured for 2-, 3-, 4-, 6-, and 12-phase operation.

Features

  • Wide VIN Range: 4.5V to 60V
  • 1% Total Output Voltage Accuracy Over Temperature at VIN = 12V
  • PMBus Compliant Serial Interface:
  • Programmable VOUT: Up to 60V with 0.2% Resolution
  • Read Back of Average and Peak Temperature, Current, and Voltage (25Hz Refresh Rate)
  • Fault Status
  • Phase-Lockable Frequency: 75kHz to 850kHz
  • Less than 1ms Power-Up Time
  • Power Good Output Voltage Monitor
  • Internal LDO Powers Gate Driver from VBIAS or EXTVCC
  • Low Shutdown Current: IQ < 10μA
  • Clock Out for 4-Phase Operation (40A Output Current)
  • Available in a Thermally-Enhanced 5mm x 6mm QFN

Typical applications

  • Automotive Systems,
  • Industrial
  • Medical

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 6.8 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current34.95 A
Saturation Current @ 10%49.8 A
Saturation Current @ 30%55 A
DC Resistance2.64 mΩ
Self Resonant Frequency17 MHz
Wire TypeFlat 
–Check availability