IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7810

150V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller

Overview

TopologyBuck Converter
Input voltage8-140 V
Switching frequency75-720 kHz
Output 112 V / 6 A
Output 23.3 V / 10 A
IC revisionC

Description

The LTC®7810 is a high performance dual step-down DC/DC switching regulator controller that drives all N-channel synchronous power MOSFET stages that can operate from voltages up to 140V. A constant frequency current mode architecture allows a phase-lockable frequency ofup to 720kHz.The low no-load quiescent current extends operating run time in battery-powered systems. The LTC7810 features a precision 1V reference, enabling the output voltage to be programmed from 1V to 60V. The gate drive voltagefor the LTC7810 can be programmed to 6V, 8V, or 10V to allow the use of logic-level or standard-threshold FETs and to maximize efficiency.The LTC7810 additionally features spread spectrum operation which significantly reduces the peak radiated and conducted noise on both the input and output supplies, making it easier to comply with electromagnetic interference (EMI) standards.

Features

  • Wide VIN Range: 4.5V to 140V (150V Abs Max)
  • Wide Output Voltage Range: 1V VOUT 60V
  • Low Operating IQ: 16_A (48VIN to 12VOUT and 3.3VOUT)
  • Adjustable Gate Drive Level Up to 10V
  • Optional Spread Spectrum Operation
  • Very Low Dropout: 100% Duty Cycle Operation
  • Low IQ in Dropout: 78μA (One Channel On)
  • RSENSE or Inductor DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency (75kHz to 720kHz)
  • Programmable Fixed Frequency (50kHz to 750kHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple
  • Burst Mode® Operation at Light Loads
  • Onboard LDO or External NMOS LDO for DRVCC
  • EXTVCC LDO Powers Drivers from VOUT
  • Programmable Input Overvoltage Lockout
  • 48-Lead (7mm × 7mm) eLQFP Package

Typical applications

  • Automotive and Transportation/ Military/Avionics
  • Industrial and Telecommunications

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 33 µH, 13.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current13.3 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%11 A
DC Resistance12.54 mΩ
Self Resonant Frequency12 MHz
Wire TypeFlat 
–Check availability