IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7806

40V, Low IQ, 3MHz, 2-Phase Synchronous Boost Controller

Overview

TopologyBoost Converter
Input voltage5-40 V
Switching frequency100-3000 kHz
IC revisionA

Description

The LTC®7806 is a high performance 2-phase single output synchronous boost converter controller that drives two N-channel power MOSFET stages out-of-phase. Its constant-frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. High frequency 2-phase operation reduces input and output capacitor requirements and allows the use of smaller inductors compared to the single-phase equivalent. Synchronous rectification increases efficiency, reduces power losses, and eases thermal requirements, simplifying high power boost applications. The synchronous PassThru capability also minimizes losses in automotive start-stop applications.

Features

  • 2-Phase Operation Reduces Required Input andOutput Capacitance and Power Supply Induced Noise
  • Synchronous Operation for Highest Efficiencyand Reduced Heat Dissipation
  • Wide Input Voltage Range: 4.5V to 40V,Operates Down to 1V After Start-Up
  • Output Voltage Up to 40V
  • Low Operating Quiescent Current: 18μA
  • PassThru™ Operation: 100% Duty Cycle Capabilityfor Synchronous MOSFET
  • RSENSE or Inductor DCR Current Sensing
  • Spread Spectrum Operation
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or LowRipple Burst Mode® Operation at Light Loads
  • Input Current Monitor Output
  • Internal LDO Powers Gate Drive from VBIAS or EXTVCC
  • Low Shutdown IQ: 1.5μA
  • Side Wettable 28-Lead 4mm × 5mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Communications
  • Automotive and Transportation
  • Industrial
  • Medical

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 0.68 µH, 27.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current27.2 A
Saturation Current @ 10%41.4 A
Saturation Current @ 30%46 A
DC Resistance2.65 mΩ
MaterialFerrite 
Rated Inductance0.67 µH
Self Resonant Frequency140 MHz
Check availability