IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7803

40V Low IQ, 3MHz Synchronous Step-Down Controller with Spread Spectrum

Overview

TopologyBuck Converter
Input voltage5-38 V
Switching frequency100-3000 kHz
Output 13.3 V / 20 A

Description

The LTC®7803 is a high performance, 100% Duty Cycle Capable, synchronous step-down DC/DC switching regulator controller that drives an all N-channel power MOSFET stage. Synchronous rectification increases efficiency, reduces power losses and eases thermal requirements. A constant frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. The LTC7803 operates from a wide 4.5V to 40V input supply range.

Features

  • Low Operating IQ: 12μA (14V VIN to 3.3V VOUT)
  • Wide Input Voltage Range: 4.5V to 40V
  • Output Voltage Up to 40V
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • PassThru™/100% Duty Cycle Capable
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst ModeR Operation at Light Loads
  • Low Shutdown IQ: 1.2μA
  • Thermally Enhanced 16-Pin 3mm × 3mm QFN and MSOP Packages
  • AEC-Q100 Qualification in Progress

Typical applications

  • Automotive and Transportation
  • Telecommunications
  • Industrial
  • Military/Avionics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CHSA SMT High Current Inductor, 0.68 µH, 25.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Rated Current25.3 A
Saturation Current41.4 A
DC Resistance2.05 mΩ
Self Resonant Frequency88 MHz
MountSMT 
Check availability