IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7151S

20V, 15A Synchronous Step-Down Silent Switcher 2 Regulator

Overview

TopologyBuck Converter
Input voltage3.1-20 V
Switching frequency400-3000 kHz
Output 15.5 V / 15 A

Description

The LTC7151S is a high efficiency monolithic synchronous buck regulator capable of delivering 15A to the load. It uses a phase lockable controlled on-time constant frequency, current mode architecture. PolyPhase operation allows multiple LTC7151S regulators to run out-of-phase, which reduces the amount of input and output capacitors required. The operating supply voltage range is from 3.1V to 20V.The operating frequency is programmable from 400kHz to 3MHz with an external resistor. The high frequency capability allows the use of physically smaller inductor and capacitor sizes. For switching noise sensitive applications, the LTC7151S can be externally synchronized from 400kHz to 3MHz. The PHMODE pin allows the user control of the phase of the outgoing clock signal. The unique constant frequency/controlled on-time architecture is ideal for high step-down ratio applications that operate at high frequencies while demanding fast transient response. The LTC7151S uses second generation Silent Switcher 2 technology including integrated bypass capacitors to deliver a highly efficient solution at high frequencies with excellent EMI performance.

Features

  • Silent Switcher®2 Architecture for Low EMI
  • VIN Range: 3.1V to 20V
  • VOUT Range: 0.5V to 5.5V
  • Differential VOUT Remote Sense
  • Adjustable Frequency: 400kHz to 3MHz
  • PolyPhase® Operation: Up to 12 Phases
  • Output Tracking and Soft-Start
  • Reference Accuracy: ±1% Overtemperature
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Accurate 1.2V Run Pin Threshold
  • Supports Forced Continuous/Discontinuous Modes
  • 28-Lead Thermally Enhanced 4mm × 5mm × 0.74mm LQFN Package

Typical applications

  • Automotive and Industrial Power Supplies, Server Power Applications, Point-of-Load Supply for ASIC, FPGA, DSP, μP, etc.
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 54 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current54 A
Saturation Current @ 10%79 A
Saturation Current @ 30%90 A
DC Resistance0.37 mΩ
Self Resonant Frequency59 MHz
MaterialMnZn 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 54 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current54 A
Saturation Current @ 10%29 A
Saturation Current @ 30%38 A
DC Resistance0.37 mΩ
Self Resonant Frequency39 MHz
MaterialMnZn 
–Check availability