IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7138

High Efficiency, 140V 400mA Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage4-90 V
Output 112 V / 0.8 A

Description

The LTC®7138 is a high efficiency step-down DC/DC regulator with internal power switch that draws only 12μA typical DC supply current while maintaining a regulated output voltage at no load.

The LTC7138 can supply up to 400mA load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC7138’s combination of Burst Mode® operation, integrated power switch, low quiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents.

With its wide input range of 4V to 140V and programmable overvoltage lockout, the LTC7138 is a robust regulator suited for regulating from a wide variety of power sources. Additionally, the LTC7138 includes a precise run threshold and soft-start feature to guarantee that the power system start-up is well-controlled in any environment. A feedback comparator output enables multiple LTC7138s to be connected in parallel for higher current applications.

The LTC7138 is available in a thermally enhanced high voltage-capable 16-lead MSE package with four missing pins.

Features

  • Wide Operating Input Voltage Range: 4V to 140V
  • Internal Low Resistance Power MOSFET
  • No Compensation Required
  • Adjustable 100mA to 400mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package
  • Wide Operating Input Voltage Range: 4V to 140V
  • Internal Low Resistance Power MOSFET
  • No Compensation Required
  • Adjustable 100mA to 400mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12μA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal or External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Programmable Input Overvoltage Lockout
  • Thermally Enhanced High Voltage MSOP Package

Typical applications

  • Industrial Control Supplies
  • Automotive
  • Avionics
  • Portable Instruments
  • Distributed Power Systems
  • Battery-Operated Devices
  • Medical Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 100 µH, 3.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Saturation Current @ 10%3.1 A
Saturation Current @ 30%3.8 A
Rated Current2.5 A
Performance Rated Current3.2 A
DC Resistance110 mΩ
Self Resonant Frequency4.3 MHz
Size1210 
VersionStandard 
Check availability