IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6990

TimerBlox: Voltage Controlled Silicon Oscillator

Overview

TopologyWireless Power Transfer
Input voltage5 V
Output 11.5 V / 0.03 A
IC revisionA

Description

The LTC®6990 is a precision silicon oscillator with a programmablefrequency range of 488Hz to 2MHz. It can beused as a fixed-frequency or voltage-controlled oscillator(VCO). The LTC6990 is part of the TimerBlox® family ofversatile silicon timing devices.A single resistor, RSET, programs the LTC6990’s internalmaster oscillator frequency. The output frequency is determinedby this master oscillator and an internal frequencydivider, NDIV, programmable to eight settings from 1 to 128.fOUT =1MHzNDIV•50kΩRSET,NDIV = 1, 2, 4 …128Optionally, a second resistor at the SET input provideslinear voltage control of the output frequency and can beused for frequency modulation. A narrow or wide VCOtuning range can be configured by the appropriate selectionof the two resistors.The LTC6990 includes an enable function that is synchronizedwith the master oscillator to ensure clean, glitch-freeoutput pulses. The disabled output can be configured tobe high impedance or forced low.

Features

Fixed-Frequency or Voltage-Controlled Operation– Fixed: Single Resistor Programs Frequencywith <1.5% Max Error– VCO: Two Resistors Set VCO CenterFrequency and Tuning Rangen Frequency Range: 488Hz to 2MHzn 2.25V to 5.5V Single Supply Operationn 72μA Supply Current at 100kHzn 500μs Start-Up Timen VCO Bandwidth >300kHz at 1MHzn CMOS Logic Output Sources/Sinks 20mAn 50% Duty Cycle Square Wave Outputn Output Enable (Selectable Low or Hi-Z When Disabled)n –55°C to 125°C Operating Temperature Rangen Available in Low Profile (1mm) SOT-23 (ThinSOT™)and 2mm × 3mm DFN Package

Typical applications

  • Voltage-Controlled Oscillator
  • Low Cost Precision Programmable Oscillator
  • High Vibration, High Acceleration Environments
  • Replacement for Fixed Crystal and Ceramic Oscillators
  • Portable and Battery-Powered Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, Qi - Airfuel Alliance, 28,9 x 15,7 x 0,76 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance 
Size28,9 x 15,7 x 0,76 mm 
Inductance7.5 µH
Rated Current1.55 A
DC Resistance380 mΩ
Self Resonant Frequency23 MHz
Q-Factor16 
Power Capability [1]20 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 10 x 1.6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 10 x 1.6 mm 
Inductance13 µH
Rated Current0.8 A
DC Resistance500 mΩ
Self Resonant Frequency26 MHz
Q-Factor17 
Power Capability [1]15 W
–Check availability