IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6990 | Demoboard DC2769A-B / DC2771A-B

LTC6990/LTC4124 25mA Wireless Li-Ion Charger Demonstration Kit

Overview

TopologyWireless Power Transfer
Input voltage4.5-5.5 V
Switching frequency200-250 kHz
Output 14.35 V / 0.03 A

Description

DC2769A-B-KIT is a kit of the DC2771A-B transmitter board, featuring LTC®6990 and the DC2775A-B, featuring LTC4124. The DC2775A-B receiver can charge a single Li-Ion battery at up to 25mA with an air gap of 2mm to 5mm between the transmit and receive coils.

Features

  • Fixed-Frequency or Voltage-Controlled Operation
  • Fixed: Single Resistor Programs Frequency with <1.5% Max Error
  • VCO: Two Resistors Set VCO CenterFrequency and Tuning Range
  • Frequency Range: 488Hz to 2MHz
  • 2.25V to 5.5V Single Supply Operation
  • 72µA Supply Current at 100kHz
  • 500µs Start-Up Time
  • VCO Bandwidth >300kHz at 1MHz
  • CMOS Logic Output Sources/Sinks 20mA
  • 50% Duty Cycle Square Wave Output
  • Output Enable (Selectable Low or Hi-Z When Disabled)
  • 55°C to 125°C Operating Temperature Range
  • Available in Low Profile (1mm) SOT-23 (ThinSOT™) and 2mm × 3mm DFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Low Cost Precision Programmable Oscillator, Voltage-Controlled Oscillator, High Vibration, High Acceleration Environments, Replacement for Fixed Crystal and Ceramic Oscillators
  • Portable and Battery-Powered Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, works with Qi Tx IC's, Ø 20 x 2.8 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Tx IC's 
SizeØ 20 x 2.8 mm 
Inductance6.8 µH
Rated Current2.5 A
DC Resistance130 mΩ
Self Resonant Frequency20 MHz
Q-Factor42 
Power Capability [1]50 W
Check availability