IC manufacturers Analog Devices

IC manufacturers (98)

Analog Devices LTC5510

1MHz to 6GHz Wideband High Linearity Active Mixer

Overview

TopologyBoost Converter

Description

The LTC®5510 is a high linearity mixer optimized for applications requiring very wide input bandwidth, low distortion, and low LO leakage. The chip includes a double-balanced active mixer with an input buffer and a high speed LO amplifier. The input is optimized for use with 1:1 transmission line baluns, allowing very wideband impedance matching. The mixer can be used for both up- and down-conversion and can be used in wideband systems.

The LO can be driven differentially or single-ended and requires only 0dBm of LO power to achieve excellent distortion and noise performance, while also reducing external drive circuit requirements. The LTC5510 offers low LO leakage, greatly reducing the need for output filtering to meet LO suppression requirements.

The LTC5510 is optimized for 5V but can also be used with a 3.3V supply with slightly reduced performance. The shutdown function allows the part to be disabled for further power savings.

Features

  • Input/LO Frequency Range to 6GHz
  • 50Ω Matched Input from 30MHz to >3GHz
  • Capable of Up- or Down-Conversion
  • OIP3: 27dBm at fOUT = 1575MHz
  • 1.5dB Conversion Gain
  • Noise Figure: 11.6dB at fOUT = 1575MHz
  • High Input P1dB: 11dBm at 5V
  • 5V or 3.3V Supply at 105mA
  • Shutdown Control
  • LO Input Impedance Always Matched
  • 0dBm LO Drive Level
  • 0n-Chip Temperature Monitor
  • –40°C to 105°C Operation (TC)
  • 16-Lead (4mm × 4mm) QFN Package

Remarks

  • L3=220nH,L4=L5=15nH are used.Refer Page no-16

Typical applications

  • Cable Downlink Infrastructure
  • Wireless Infrastructure
  • Wideband Receivers/Transmitters
  • HF/VHF/UHF Mixer