IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4278 | Demoboard DC1561B

DC1561B - LTC4278 IEEE802.3at PD Controller with 12V Aux, Vout = 5V, Iout = 4.5A

Overview

TopologyFlyback Converter
Input voltage8-57 V
Output 10.5 V / 4.5 A
IC revision1

Description

Demonstration circuit 1561B is a high power supply, featuring the LTC®4278. This board is a Type 2 (IEEE 802.3at) compliant, high power Power over Ethernet (PoE), Powered Device (PD). The DC1561B also features a wide auxiliary input voltage range of 9V to 57V. The demonstration boardcan connect to a Type 2 Power Sourcing Equipment (PSE) device, such as the DC1567.

The LTC4278 provides IEEE 802.3at standard (PoE+) PD interfacing and power supply control. When the PD fully powers, the PD interface passes power from the PSE to the switcher through an internal, low resistance, high power MOSFET. The highly integrated LTC4278 controls a high power, small power supply that utilizes a highly-efficient isolated flyback topology with synchronous rectification. The DC1561B outputs 5V at 4.5A.

DC1561B also demonstrates the use of an auxiliary wall adapter for nominal 12VDC, 24VAC/24VDC, or 48VDC systems. When present, the auxiliary supply is the dominant supply over PoE to provide power.

Features

REMARK:L1=180nH L2=8.2uH And L3=3.3uHRefer page no.11

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
VT(V (AC))
Material
LR(µH)
fres(MHz)
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 8.2 µH, 8.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Performance Rated Current8.9 A
Saturation Current @ 10%9.3 A
Saturation Current @ 30%12.5 A
DC Resistance15 mΩ
–
MaterialFerrite 
Rated Inductance2.8 µH
Self Resonant Frequency36 MHz
–
Number of windings9.5 
–
–
–
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, 3300 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3300 µH
–
–
–
DC Resistance360 mΩ
Insulation Test Voltage300 V (AC)
–
–
–
Winding Stylebifilar 
Number of windings2 
Inductance [1]3300 µH
Maximum Impedance10000 Ω
Rated Current650 mA
DC Resistance [1]0.36 Ω
Rated Voltage80 V
–Check availability