IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4126-10

10mA Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage4.75-5.25 V
Switching frequency50-75 kHz
Output 11.2 V / 0.01 A

Description

The LTC®4126-10 is a low-power wireless single-cell Li-Ion battery charger with an integrated step-down DC/ DC regulator. The step-down regulator is a low-noise multimode charge pump which is powered from the battery and provides a regulated 1.2V at the output. The switching frequency is set to either 50kHz or 75kHz depending on the mode to keep any switching noise out of the audible range.

Features

  • Wireless Li-Ion Battery Charger Plus High Efficiency Multi-Mode Charge Pump DC/DC
  • Wideband Rx Frequency: DC to >10MHz
  • Integrated Rectifier with Overvoltage Limit
  • Pin Selectable Charge Voltage: 4.1V or 4.2V
  • Charge Current: 10mA (Fixed)
  • Low Battery Disconnect: 3.0V
  • NTC Pin for Temperature Qualified Charging
  • DC/DC Regulated Output: 1.2V
  • DC/DC Output Current: Up to 60mA
  • 50kHz/75kHz Switching, No Audible Noise
  • Pushbutton and/or Digital on/off Control for DC/DC
  • Thermally Enhanced 12-Lead 2mm × 2mm LQFN Package

Typical applications

  • IoT Wearables
  • Hearing Aids
  • Wireless Headsets
  • Low Power Li-Ion Powered Devices

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, Qi - Airfuel Alliance, 28,9 x 15,7 x 0,76 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance 
Size28,9 x 15,7 x 0,76 mm 
Inductance7.5 µH
Rated Current1.55 A
DC Resistance380 mΩ
Self Resonant Frequency23 MHz
Q-Factor16 
Power Capability [1]20 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, works with Qi Tx IC's, Ø 20 x 2.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Tx IC's 
SizeØ 20 x 2.8 mm 
Inductance6.8 µH
Rated Current2.5 A
DC Resistance130 mΩ
Self Resonant Frequency20 MHz
Q-Factor42 
Power Capability [1]50 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 10 x 1.6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 10 x 1.6 mm 
Inductance13 µH
Rated Current0.8 A
DC Resistance500 mΩ
Self Resonant Frequency26 MHz
Q-Factor17 
Power Capability [1]15 W
–Check availability