IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4125

5W AutoResonant Wireless Power Transmitter

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage4.5-5.5 V
Switching frequency50-250 kHz

Description

The LTC®4125 is a simple and high performance monolithicfull bridge resonant driver capable of delivering over 5W ofpower wirelessly to a properly tuned receiver. The devicecontrols the current flow in a series connected transmit coilLC network to create a simple, safe and versatile wirelesspower transmitter.The LTC4125 automatically adjusts its driving frequencyto match the LC network resonant frequency. ThisAuto Resonant switching allows the device to delivermaximum power from a low voltage input supply (3V to5.5V) to a tuned receiver. To optimize system efficiency,the LTC4125 employs a periodic transmit power searchand adjusts the transmission power based on the receiverload requirements. The device stops delivering powerduring a fault condition, or if a foreign object is detected.The LTC4125 also includes a programmable maximumaverage input current limit and an NTC input as additionalmeans for foreign object and overload protection. TheLTC4125 is available in a 20-lead low profile (0.75mm)4mm × 5mm QFN package.

Features

  • Monolithic 5W Wireless Power Transmitter
  • Auto Resonant TM Switching Frequency Adjusts to ResonantCapacitance and Transmit Coil Inductance*
  • Transmit Power Automatically Adjusts to ReceiverLoad*
  • Input Voltage Range: 3V to 5.5V
  • Integrated 100mΩ Full Bridge Switches
  • Multiple Foreign Object Detection Methods
  • Programmable Average Input Current Limit andMonitor
  • NTC Input for System/Component TemperatureQualified Power Transfer
  • Wide Operating Switching Frequency Range:50kHz to 250kHz
  • Thermally Enhanced 4mm × 5mm QFN 20-Lead Package

Typical applications

  • Medical Equipment
  • Military Sensors and Devices
  • Industrial Handhelds
  • Hermetically and/or Electrically Insulated Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A10; MP-A1/A7, Ø 50 x 6 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A10; MP-A1/A7 
SizeØ 50 x 6 mm 
Inductance24 µH
Rated Current6 A
DC Resistance100 mΩ
Self Resonant Frequency5 MHz
Q-Factor180 
Power Capability [1]100 W
Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 26 x 1.3 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 26 x 1.3 mm 
Inductance47 µH
Rated Current1.5 A
DC Resistance500 mΩ
Self Resonant Frequency8 MHz
Q-Factor25 
Power Capability [1]20 W
Check availability