IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4124 | Demoboard TA21874

Close the Loop Between Wireless Charger Receiver and Transmitter Without Digital Controllers

Overview

TopologyBuck Converter
Input voltage4.6-5 V

Description

Wireless charging is increasingly utilized for small size wearable devices, as it eliminates the need for cables or any exposed connectors on the device. For applications with charge current less than 10 mA, closed-loop control between the wireless charger receiver and the transmitter is not required as the power dissipation is low. However, for higher charge current, it is essential for the trans¬mitter to actively adjust its output power based on the demands of its receiver and coupling coefficient between the two sides. Otherwise, the receiver may have to dissipate the extra power in the form of heat, impacting the user experience and posing a threat to the health of the battery. Digital communication from the receiver to the transmitter is usually used to close this loop, but digital control adds complexity in overall design and increases the size of the application. This article introduces a method for closing the loop between the receiver and the transmitter without increasing the number of components (and precious overall footprint) on the receiver board. A closed-loop, controlled wireless charger pro¬totype is built using an LTC4125 AutoResonant™ transmitter and an LTC4124 wireless Li-Ion charger receiver to demonstrate this concept.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, works with Qi Tx IC's, Ø 20 x 2.8 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Tx IC's 
SizeØ 20 x 2.8 mm 
Inductance6.8 µH
Rated Current2.5 A
DC Resistance130 mΩ
Self Resonant Frequency20 MHz
Q-Factor42 
Power Capability [1]50 W
Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 17 x 0.8 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 17 x 0.8 mm 
Inductance12.6 µH
Rated Current1.1 A
DC Resistance360 mΩ
Self Resonant Frequency19 MHz
Q-Factor20 
Power Capability [1]20 W
Check availability