IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4123EDC | Demoboard DC2302A

Low Power Wireless Charger Demonstration Kit

Overview

TopologyWireless Power Transfer
Input voltage4.5-5.5 V
Output 11.7 V / 0.03 A
IC revisionA

Description

LTC4123EDC Demo Board | A Kit to charge a Nickle button cell Battery up to 25mA at 1.5V from a 5V wireless transmitte

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, Qi - Airfuel Alliance, 28,9 x 15,7 x 0,76 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance 
Size28,9 x 15,7 x 0,76 mm 
Inductance7.5 µH
Rated Current1.55 A
DC Resistance380 mΩ
Self Resonant Frequency23 MHz
Q-Factor16 
Power Capability [1]20 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 10 x 1.6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 10 x 1.6 mm 
Inductance13 µH
Rated Current0.8 A
DC Resistance500 mΩ
Self Resonant Frequency26 MHz
Q-Factor17 
Power Capability [1]15 W
–Check availability