IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4123

Low Power Wireless Charger for Hearing Aids

Overview

TopologyWireless Power Transfer
Input voltage5 V
Output 11.5 V / 0.03 A
IC revisionA

Description

This evaluation kit consists of 2 x LTC4123 button cell size evaluationboards, and a custom LTC4125 transmitter evaluationboard. The transmitter board is customized to deliver 1mA ofcurrent into the button cell sized LTC4123 boards placed in thedish with maximum freedom of placement. The button cellsboard features the LTC4123 which is available in a 2mm x 2mmDFN package. The custom transmitter does not support conductiveforeign object detection, for example coins or other metallicobjects

Features

Complete Low Power Wireless NiMH Chargernn Low Minimum Input Voltage: 2.2Vnn Small Total Solution Volumenn 1.5V, 25mA Linear Single-Cell NiMH Chargernn Temperature Compensated Charge Voltagenn Integrated Rectifier with Overvoltage Limitnn Zinc-Air Battery Detectionnn Reverse Polarity Protectionnn Thermally Enhanced 6-Lead (2mm × 2mm)DFN package

Typical applications

  • Fitness Devices
  • Smart Cards
  • Moving and/or Rotating Equipment
  • Hearing Aids

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, Qi - Airfuel Alliance, 28,9 x 15,7 x 0,76 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance 
Size28,9 x 15,7 x 0,76 mm 
Inductance7.5 µH
Rated Current1.55 A
DC Resistance380 mΩ
Self Resonant Frequency23 MHz
Q-Factor16 
Power Capability [1]20 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 10 x 1.6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 10 x 1.6 mm 
Inductance13 µH
Rated Current0.8 A
DC Resistance500 mΩ
Self Resonant Frequency26 MHz
Q-Factor17 
Power Capability [1]15 W
–Check availability