IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4123 | Demoboard DC2302A

Low Power Wireless Charger Demonstration Kit

Overview

TopologyWireless Power Transfer
Input voltage2.2-5.5 V
Output 11.7 V / 0.03 A
IC revisionF

Description

Demonstration Circuit DC2302A is a kit of the DC2300Ademonstration board, featuring the LTC®4123EDC, and theDC2301A Single Switch Transmitter demonstration board.The DC2300A can charge a single NiMH battery at up to25mA, with an air gap of 0.8mm to 4.0mm. The DC2300Adetects Zn-Air primary cells and will not charge them.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 10 x 1.6 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 10 x 1.6 mm 
Inductance13 µH
Rated Current0.8 A
DC Resistance500 mΩ
Self Resonant Frequency26 MHz
Q-Factor17 
Power Capability [1]15 W
Check availability