IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4120-4.2

5W AutoResonant Wireless Power Transmitter

Overview

TopologyWireless Power Transfer
Input voltage4.75-5.25 V
Switching frequency50-250 kHz

Description

LTC4125 Driving a 24μH Transmit Coil at 103kHz, with 1.3A Input Current Threshold, 119kHz FrequencyLimit and 41.5°C Transmit Coil Surface Temperature Limit in a Wireless Power System with LTC4120-4.2 as a400mA Single Cell Li-Ion Battery Charger at the Receiver

Features

Monolithic 5W Wireless Power Transmitternn AutoResonantTM Switching Frequency Adjusts to ResonantCapacitance and Transmit Coil Inductancenn Transmit Power Automatically Adjusts to ReceiverLoadnn Input Voltage Range: 3V to 5.5Vnn Integrated 100mΩ Full Bridge Switchesnn Multiple Foreign Object Detection Methodsnn Programmable Average Input Current Limit andMonitornn NTC Input for System/Component TemperatureQualified Power Transfernn Wide Operating Switching Frequency Range:50kHz to 250kHznn Thermally Enhanced 4mm × 5mm QFN 20-Lead Package

Typical applications

  • Industrial Handhelds
  • Medical Equipment
  • Hermetically and/or Electrically Insulated Devices
  • Military Sensors and Devices

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A10; MP-A1/A7, Ø 50 x 6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A10; MP-A1/A7 
SizeØ 50 x 6 mm 
Inductance24 µH
Rated Current6 A
DC Resistance100 mΩ
Self Resonant Frequency5 MHz
Q-Factor180 
Power Capability [1]100 W
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 26 x 1.3 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 26 x 1.3 mm 
Inductance47 µH
Rated Current1.5 A
DC Resistance500 mΩ
Self Resonant Frequency8 MHz
Q-Factor25 
Power Capability [1]20 W
–Check availability