IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4071 | Demoboard DC1702A

LTC4071EDDB Demo Board | Shunt Li Ion Charger, 10V ≤ VIN ≤ 16V, 4.1Vout @ 50mA

Overview

TopologyWireless Power Transfer
IC revision1

Description

WIRELESS LI - ION / POLYMER SHUNT BATTERYusing LTC4071EDDBFeatures CHARGER SYSTEM WITH LOW BATTERY DISCONNECT

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 6 x 2 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 6 x 2 mm 
Inductance7.2 µH
Rated Current0.8 A
DC Resistance450 mΩ
Self Resonant Frequency32 MHz
Q-Factor10 
Power Capability [1]5 W
Check availability