IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4015

Multichemistry Buck Battery Charger Controller with Digital Telemetry System

Overview

TopologyBuck Converter
Input voltage4.5-35 V
Switching frequency200-1000 kHz
Output 18 A
IC revisionB

Description

The LTCR4015 is a complete synchronous buck controller/charger with pin-selectable, chemistry specific charging and termination algorithms. The LTC4015 can charge Li-Ion/Polymer, LiFePO4, or leadacid batteries. Battery charge voltage is pin selectable and I2C adjustable. Input current limit and charge current canbe accurately programmed with sense resistors and can be individually adjusted via the I2C serial port. A digital telemetry system monitors all system power parameters.Safety timer and current termination algorithms are supported for lithium chemistry batteries. The LTC4015 also includes automatic recharge, precharge (Li-Ion) and NTC thermistor protection. The LTC4015's I2C port allows user customization of charger algorithms, reading of charger status information, configuration of the maskable and programmable alerts, plus use and configuration of the Coulomb counter.

Features

  • Multichemistry Li-Ion/Polymer, LiFePO4, or Lead- Acid Battery Charger with Termination
  • High Efficiency Synchronous Buck Battery Charger
  • Digital Telemetry System Monitors VBAT, IBAT,RBAT,NTC Ratio (Battery Temperature), VIN, IIN, VSYSTEM, Die Temperature
  • Coulomb Counter and Integrated 14-Bit ADC
  • Wide Charging Input Voltage Range: 4.5V to 35V
  • Wide Battery Voltage Range: Up to 35V
  • Input Undervoltage Charge Current Limit Loop
  • Maximum Power Point Tracking
  • Optional I2C Serial Port Control
  • Input Current Limit Prioritizes System Load Output
  • Input and Output Ideal Diodes Provide Low Loss PowerPath™ Operation
  • Instant-On Operation with Discharged Battery

Typical applications

  • Lighting
  • Portable Medical Instruments
  • Ruggedized Notebook/Tablet Computers
  • Industrial Handhelds

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 10 µH, 9.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.6 A
Saturation Current @ 10%9.1 A
Saturation Current @ 30%11.3 A
DC Resistance16.7 mΩ
MaterialFerrite 
Rated Inductance7.5 µH
Self Resonant Frequency29 MHz
Check availability