IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4013

60V Synchronous Buck Multi-Chemistry Battery Charger

Overview

TopologyBuck Converter
Input voltage24-36 V
Switching frequency950-1050 kHz
Output 113.5 V / 5 A
IC revisionA

Description

The LTC.4013 is a high voltage battery charger that is well suited for charging a wide range of lead-acid batteries including both vented and sealed types. It supports bulk, float, absorption and equalization charging. The LTC4013 also supports termination options for Li-Ion/Polymer and LiFePO4 batteries.Charging is performed with a high efficiency synchronous buck (step-down) converter that uses external N-channel MOSFETs. Switching frequency is resistor programmable or can be synchronized to an external clock. Charge current is programmed with an external sense resistor.The LTC4013 also includes maximum power point tracking input-voltage regulation for limited power sources such as solar panels. Other features include user-programmable absorption and equalization times, temperature-compensated charge voltage and an external N-channel MOSFET isolation control circuit.

Features

  • Wide Input Voltage Range: 4.5V to 60V
  • Wide Battery Voltage Range: 2.4V to 60V
  • Built-In Charge Algorithms for Lead-Acid and Li-Ion
  • ±0.5% Float Voltage Accuracy
  • ±5% Charge Current Accuracy
  • Maximum Power Point Tracking Input Control
  • NTC Temperature Compensated Float Voltage
  • Two Open Drain Status Pins
  • Thermally Enhanced 28-Lead 4mm × 5mm QFNPackage

Typical applications

  • Battery Backup for Lighting, UPS Systems, Security Cameras, Computer Control Panels/ Industrial Battery Charging
  • Solar-Powered Systems
  • Portable Medical Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 6.8 µH, 6.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current6.2 A
Saturation Current @ 10%7.4 A
Saturation Current @ 30%8.3 A
DC Resistance24 mΩ
MaterialFerrite 
Rated Inductance6.5 µH
Self Resonant Frequency37 MHz
Check availability