IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4007EGN | Demoboard DC498C

QUICK START GUIDE FOR DEMONSTRATION CIRCUIT 498 3 AND 4 CELL LI-ION BATTERY CHARGER BOARD WITH BUILT IN CHARGE TERMINATION

Overview

TopologyBuck Converter
Input voltage15-20 V
Output 112.6 V / 3 A

Description

Demonstration circuit 498 is a single battery standalone battery charge controller with built in charge termination featuring the LTC®4007. The input voltage is 13 to 20V. The charger output voltage is programmedby jumpers to support 3- and 4-Cell Li-ion batteries with a cell voltage of 4.1V or 4.2V/Cell. The maximum charge current is 4A. The demo board isinitially configured for 12.6V Li-ion batteries. The board will automatically charge a battery to termination as soon as input power is applied with a battery connected prior to power up. Status LEDs are provided for CHG, ACP, FAULT, FLAG, ICL and LOBAT. An onboard NTC thermistor is provided. Although this charger is not a smart battery charger, a popular smart battery connector is provided that can be used for data logging with the optional DC1223A-B demo board and software. To be clear, you do NOT need a smart battery to use this board. The optional DC1223A-B SMBUS to USB Port Adapter and associated software to monitor a smart battery are fordemonstration purposes only. Contact your LT representative for ordering a DC1223A-B.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current7 A
Saturation Current4.5 A
DC Resistance28 mΩ
Operating Voltage120 V
Self Resonant Frequency16.6 MHz
Size1260 
VersionStandard 
–Check availability