IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3896

150V Low IQ, Synchronous Inverting DC/DC Controller

Overview

TopologyBuck-Boost Converter
Input voltage36-72 V
Output 1-48 V / 2 A

Description

The inverting buck/boost converter topology is an often mysterious and misunderstood category of DC-DC converters. This document attempts to remove any misconception around the circuit by providing a step-by-step design procedure with equations, schematics, simulations, and considerations to ensure that the circuit is properly designed.

Features

  • Wide VIN + |VOUT–| Range: 4V to 140V (150V Abs Max)
  • Wide Output Voltage Range: –60V to –0.8V
  • Ground-Referenced Control / Interface Pins
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE)
  • Integrated Bootstrap Diode
  • Low Operating IQ: 40μA (Shutdown = 10μA)
  • Selectable Gate Drive UVLO Thresholds
  • Onboard LDO or External NMOS LDO for DRVCC
  • EXTVCC LDO Powers Drivers from Output
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Adjustable Burst Clamp and Current Limit
  • Power Good Output Voltage Monitor
  • Programmable Input Overvoltage Lockout
  • 38-Lead TSSOP High Voltage Package

Typical applications

  • Automotive and Industrial Power Systems, Telecommunications Power Supplies, Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 47 µH, 12.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current12.8 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%8.5 A
DC Resistance13.42 mΩ
Self Resonant Frequency10 MHz
Wire TypeFlat 
–Check availability