IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3890-2

60V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller

Overview

TopologyBuck Converter
Input voltage16-60 V
Switching frequency50-900 kHz
Output 112 V / 25 A

Description

The LTC®3890-2 is a high performance dual step-down switching regulator DC/DC controller that drives all N-channel synchronous power MOSFET stages. A constant frequency current mode architecture allows a phaselockable frequency of up to 850kHz. Power loss and noise due to the ESR of the input capacitor are minimized by operating the two controller output stages out-of-phase.

The 50μA no-load quiescent current extends operating run time in battery-powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. A wide 4V to 60V input supply range encompasses a wide range of intermediate bus voltages and battery chemistries.

Independent TRACK/SS pins for each controller ramp the output voltages during start-up. Current mode control limits the inductor current during short-circuit conditions. The PLLIN/MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous conduction mode at light loads. For versions with different and/or additional features, see the LTC3890 family summary, Table 1, in the Pin Functions section of this data sheet.

Features

  • Wide VIN Range: 4V to 60V (65V Abs Max)
  • Low Operating IQ: 50μA (One Channel On)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Selectable Current Limit
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitors
  • Low Shutdown IQ : < 14μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • Small Low Profile (0.75mm) 5mm × 5mm QFN Package

Typical applications

  • Battery Operated Digital Devices
  • Distributed DC Power Systems
  • Automotive Always-On Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 10 µH, 16.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current16.15 A
Saturation Current @ 10%22 A
Saturation Current @ 30%23 A
DC Resistance8.76 mΩ
Self Resonant Frequency13 MHz
Wire TypeFlat 
–Check availability