IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3889

60V Dual Output Step-Down Controller with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage48 V
Switching frequency85-500 kHz
Output 124 V / 30 A
IC revisionA

Description

The LTC3889 is a dual PolyPhase DC/DC synchronous step-down switching regulator controller with I2C-based PMBus compliant serial interface. This controller employs a constant-frequency, current-mode architecture, with high voltage input and output capability along with programmable loop compensation. The LTC3889 is supported by the LTpowerPlay™ software development tool with graphical user interface (GUI).The EXTVCC pin supports voltages up to 14V allowing for optimized circuit efficiency and die temperature, and for the controller output to supply the chip power. Switching frequency, output voltage, and device address can be programmed both by digital interface as well as external configuration resistors. Parameters can be set via the digital interface or stored in EEPROM. Both outputs have an independent power good indicator and FAULT function.The LTC3889 can be configured for discontinuous (pulseskipping) mode or continuous inductor current mode.

Features

  • PMBus/I2C Compliant Serial Interface
  • Telemetry Read-Back IncludesVIN, IIN, VOUT, IOUT, Temperature and Faults
  • Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV/OC, Frequency, and Control Loop Compensation
  • Output Error Less Than ±0.5% Over Temperature
  • Integrated 16-Bit ADC and 12-Bit DAC
  • Integrated High Side Current Sense Amplifier
  • Internal EEPROM with ECC and Fault Logging
  • Integrated N-Channel MOSFET Gate Drivers
  • Power Conversion
  • WideVIN Range: 5Vto 60V
  • VOUT0, VOUT1 Range: 1V to 40V
  • Analog Current Mode Control
  • Accurate PolyPhase® Current Sharing for Up to 6 Phases (85kHzt o 500kHz)
  • Available in a 52-Lead (7mm× 8mm) QFN Package

Typical applications

  • Telecom, Datacom, and Storage Systems
  • Industrial and Point of Load Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 7 µH, 19.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance7 µH
Performance Rated Current19.5 A
Saturation Current @ 10%27 A
Saturation Current @ 30%30 A
DC Resistance6.17 mΩ
Self Resonant Frequency18 MHz
Wire TypeFlat 
–Check availability