IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3887

Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage7-14 V
Switching frequency250-1000 kHz
Output 11.8 V / 25 A
IC revisionB

Description

The LTC®3887 is a dual, PolyPhase DC/DC synchronous step-down switching regulator controllers with an I2Cbased PMBus compliant serial interface. The controllers use a constant frequency, current mode architecture that is supported by LTpowerPlay™ a software development tool with graphical user interface (GUI).

Switching frequency, channel phasing, output voltage, and device address can be programmed using external configuration resistors. Additionally, parameters can be set via the digital interface or stored in EEPROM. Voltage, current, internal/external temperature and fault status can be read back through the bus interface.

The LTC3887 can be configured for discontinuous (pulseskipping) mode or continuous inductor current mode. The LTC3887 has integrated gate drivers. The LTC3887 is an enhanced version of the LTC3880 with greater output voltage range and more digital features. Refer to page 15 for more detail.

Features

  • Order Custom Programmed Parts
  • PMBus/I2C Compliant Serial Interface
  • – Telemetry Read Back includes VIN, IIN, VOUT, IOUT, Temperature, Duty Cycle and Faults
  • – Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV and Frequency Synchronization (250kHz to 1MHz)
  • ±0.5% Output Voltage Accuracy Over Temperature
  • Integrated 16-Bit ADC
  • VOUT Range: 0.5V to 5.5V (VOUT0, VOUT1)
  • Internal EEPROM and Fault Logging
  • Integrated Powerful N-Channel MOSFET Gate Drivers
  • Wide VIN Range: 4.5V to 24V
  • Analog Current Mode Control Loop
  • Remote Differential Sense for PolyPhase® Applications
  • Accurate PolyPhase Current Sharing for Up to Six Phases
  • Available in a 40-Pin (6mm × 6mm) QFN Package
  • Download LTpowerPlay software

Typical applications

  • High Current Distributed Power Systems
  • Telecom, Datacom and Storage Systems
  • Intelligent Energy Efficient Power Regulation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 63 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current63 A
Saturation Current @ 10%45 A
Saturation Current @ 30%53 A
DC Resistance0.155 mΩ
Self Resonant Frequency37 MHz
MaterialMnZn 
–Check availability