IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3875EUJ | Demoboard DC2055A

DC2055A - LTC3875EUJ Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT: 1V @ 120A

Overview

TopologyBuck Converter
Input voltage4.5-14 V
Output 11.6 V / 30 A
Output 21.8 V / 90 A
IC revision2

Description

Demonstration circuit 2055A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input range. It can supply 120A maximum load current at a 1.0V output. This demo board has twoLTC®3875EUJ controllers. The LTC3875 is a feature-rich dual-phase synchronous buck controller with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is set up with 0.32mΩ DCR inductor. The temperature compensation function canguarantee accurate current limit over a wide temperature range with DCR sensing.The LTC3875 is suitable for inputs from 4.5V to 38V and outputs up to 3.5V. It can provide a high efficiency, high power density and versatile power solution for telecom and datacom systems, industrial and medical instruments,DC power distribution systems and computer systems.The LTC3875 is available in a 40-lead 6mm × 6mm QFN package.To shut down the converter, set the RUN pin voltage below 1.4V (SW1 and SW2: both OFF). Use JP1 jumper to select Burst Mode® operation, pulse-skipping mode or forced continuous mode operation at light load. Switching frequency is pre-set at about 400kHz, and it can be easilymodified from 250kHz to 770kHz. An onboard dynamic circuit is also available for a transient test. Please see LTC3875 data sheet for more detailed information.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 56 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%70 A
Saturation Current @ 30%76 A
DC Resistance0.3 mΩ
Self Resonant Frequency29 MHz
MaterialMnZn 
–Check availability