IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3875

Dual, 2-Phase, Synchronous Controller with Low Value DCR Sensing and Temperature Compensation

Overview

TopologyBuck Converter
Input voltage4.5-14 V
Switching frequency250-720 kHz
Output 11 V / 0.03 A
IC revisionB

Description

The LTC®3875 is a dual output current mode synchronous step-down DC/DC controller that drives all N-channel synchronous power MOSFET stages. It employs a unique architecture which enhances the signal-to-noise ratio of the current sense signal, allowing the use of very low DC resistance power inductors to maximize the efficiency in high current applications. This feature also reduces the switching jitter commonly found in low DCR applications.The LTC3875 features two high speed remote sense differential amplifiers, programmable current sense limits from 10mV to 30mV and DCR temperature compensation to limit the maximum output current precisely over temperature.A unique thermal balancing function adjusts per phase current in order to minimize the thermal stress for multichip single output applications. The LTC3875 also features a precise 0.6V reference with guaranteed accuracy of ±0.5% that provides an accurate output voltage from 0.6V to 3.5V.A 4.5V to 38V input voltage range allows it to support a wide variety of bus voltages. The LTC3875 is available in a low profile 40-lead 6mm × 6mm QFN package.

Features

  • Dual, 180° Phased Controllers Reduce RequiredInput Capacitance and Power Supply Induced Noise
  • Low Value DCR Current Sensing
  • ±0.5% 0.6V Output Voltage Accuracy
  • Optional Fast Transient Operation
  • Phase-Lockable Fixed Frequency 250kHz to 720kHz
  • Dual True Remote Sensing Differential Amplifiers
  • Programmable DCR Temperature Compensation
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4.5V to 38V Operation
  • Output Voltage Range with Low DCR: 0.6V to 3.5V,without Low DCR: 0.6V to 5V
  • Adjustable Soft-Start Current Ramping or Tracking
  • Foldback Output Current Limiting
  • Clock Input and Output for Up to 12-Phase Operation
  • Short-Circuit Soft Recovery
  • Output Overvoltage Protection
  • Power Good Output Voltage Monitor
  • 40-Lead QFN Package

Typical applications

  • DC Power Distribution Systems
  • Servers and Instruments
  • Telecom Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 56 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%70 A
Saturation Current @ 30%76 A
DC Resistance0.3 mΩ
Self Resonant Frequency29 MHz
MaterialMnZn 
–Check availability