IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3874

PolyPhase Step-Down Synchronous Slave Controller with Sub-Milliohm DCR Sensing

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency250-1000 kHz
Output 11.5 V / 90 A
IC revisionA

Description

The LTC®3874 is a dual PolyPhase® current mode synchronous step-down slave controller. It enables high current, multi-phase applications when paired with a companio master controller by extending the phase count. Compatible master controllers include the LTC3866, LTC3875 andLTC3774. The LTC3874 employs a unique architecture that enhances the signal-to-noise ratio of the current sense signal, allowing the use of sub-milliohm DC resistance power inductors to maximize efficiency while reducing switching jitter. Its peak current mode architecture allows for accurate phase to phase current sharing even for dynamic loads.Effectively working with a master controller, the LTC3874 supports all the programmable features as well as fault protection. The constant operating frequency can be synchronized to an external clock or linearly programmedfrom 250KHz to 1MHz.

Features

  • Phase Extender for High Phase Count Voltage Rails
  • Accurate Phase-to-Phase Current Sharing
  • Sub-Milliohm DCR Current Sensing
  • Phase-Lockable Fixed Frequency 250kHz to 1MHz
  • Immediate Response to Master IC's Fault
  • Up to 12 Phase Operation
  • Wide VIN Range: 4.5V to 38V
  • VOUT Up to 5.5V
  • Proprietary Current Mode Control Loop
  • Programmable CCM/DCM Operation
  • Programmable Phase Shift Control
  • Dual N-Channel MOSFET Gate Drivers
  • 28-Lead (4mm × 5mm) QFN Package

Typical applications

  • High Current Distributed Power Systems
  • Telecom, Datacom, and Storage Systems
  • Intelligent Energy Efficient Power Regulation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 56 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%44 A
Saturation Current @ 30%49 A
DC Resistance0.3 mΩ
Self Resonant Frequency24 MHz
MaterialMnZn 
–Check availability