IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3871-1

Bidirectional PolyPhase Synchronous Buck or Boost Controller

Overview

TopologyOther Topology
Input voltage26-58 V
Switching frequency180-550 kHz

Description

The LTC®3871/LTC3871-1 is a high performance bidirectionalbuck or boost switching regulator controller that operates in either buck or boost mode on demand. It regulates in buck mode from VHIGH-to-VLOW and boost mode from VLOW-to-VHIGH depending on a control signal, making it ideal for 48V/12V automotive dual battery systems. An accurate current programming loop regulates the maximum current that can be delivered in either direction. The LTC3871/LTC3871-1 allows both batteries to supply energy to the load simultaneously by converting energy from one battery to the other.Its proprietary constant-frequency current mode architecture enhances the signal-to-noise ratio enabling low noise operation and provides excellent current matching between phases. Additional features include discontinuous or continuous mode of operation, OV/UV monitors, independent loop compensation for buck and boost operation, accurate output current monitoring and overcurrent protection. The LTC3871 and LTC3871-1 have different current limit foldback characteristics.

Features

  • Unique Architecture Allows Dynamic Regulation of Input Voltage, Output Voltage or Current
  • VHIGH Voltages Up to 100V
  • VLOW Voltages Up to 30V
  • Synchronous Rectification: Up to 97% Efficiency
  • ADI-Proprietary Advanced Current Mode Control
  • ±1% Voltage Regulation Accuracy Over Temperature
  • Accurate, Programmable Output Current Monitoring and Regulation for Both Buck and Boost Operation
  • Selectable Buck and Boost Current Sense Limits
  • Programmable DRVCC/EXTVCC Optimizes Efficiency
  • Programmable VHIGH UV and OV Thresholds
  • Programmable VLOW OV Threshold
  • Phase-Lockable Frequency: 60kHz to 460kHz
  • Multiphase/Multi-ICs Operation Up to 12 Phases
  • Selectable CCM/DCM Modes
  • Thermally Enhanced 48-Lead LQFP Package

Typical applications

  • Automotive 48V/12V Dual Battery Systems
  • Backup Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 10 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current34.95 A
Saturation Current @ 10%32.6 A
Saturation Current @ 30%37 A
DC Resistance2.64 mΩ
Self Resonant Frequency13 MHz
Wire TypeFlat 
–Check availability