IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3867EUF | Demoboard DC1928A

DC1928A - LTC3867EUF Demo Board | 18V ≤ Vin ≤ 36V; Vout = 12V @ 12A

Overview

TopologyBuck Converter
Input voltage18-36 V
Output 112 V / 12 A
IC revision1

Description

Demonstration circuit 1928A is a single output synchronous buck converter featuring the LTC®3867EUF in a 24-lead 4mm x 4mm QFN package.The DC1928A is configured with a sense resistor. Inductor DCR sensing circuit is optional. Using the inductor’s DCR as the sense element instead of the onboard sense resistor saves cost, board space while improving efficiency. Using a sense resistor provides more accurate current limit.The board has a lot of features including an internal 5V linear regulator for bias, output voltage remote-sense, programmable nonlinear control to improve load transient performance, programmable thermal shutdown, an optional temperature compensated DCR sense circuit, and selectable continuous, pulse-skipping or Burst Mode® operation. Synchronization to an external clock is also possible.The input voltage range is from 18V to 36V. The LTC3867 data sheet gives a complete description of the part, operation and application information and must be read in conjunction with this demo manual for DC1928A.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 7 µH, 19.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance7 µH
Performance Rated Current19.5 A
Saturation Current @ 10%27 A
Saturation Current @ 30%30 A
DC Resistance6.17 mΩ
Self Resonant Frequency18 MHz
Wire TypeFlat 
–Check availability