IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3866

Current Mode Synchronous Controller for Sub Milliohm DCR Sensing

Overview

TopologyBuck Converter
Input voltage7-20 V
Switching frequency250-770 kHz
Output 11.5 V / 60 A
IC revisionB

Description

The LTC®3866 is a single phase current mode synchronous step-down switching regulator controller that drives all N-channel power MOSFET switches. It employs a unique architecture which enhances the signal-to-noise ratio of the current sense signal, allowing the use of a very low DC resistance power inductor to maximize the efficiency in high current applications. This feature also reduces the switching jitter commonly found in low DCR applications. The LTC3866 also includes a high speed remote sense differential amplifier, a programmable current sense limit that can be selected to 10mV, 15mV, 20mV, 25mV or 30mV, and DCR temperature compensation to limit the maximum output current precisely over temperature.

The LTC3866 also features a precise 0.6V reference with a guaranteed limit of ±0.5% that provides an accurate output voltage from 0.6V to 3.5V. A 4.5V to 38V input voltage range allows it to support a wide variety of bus voltages and various types of batteries.

The LTC3866 is offered in a low profile 24-lead 4mm × 4mm QFN and 24-lead exposed pad FE packages.

Features

  • Sub Milliohm DCR Current Sensing
  • High Efficiency: Up to 95%
  • Selectable Current Sensing Limit
  • Programmable DCR Temperature Compensation
  • Die Overtemperature Thermal Shutdown
  • ± 0.5% 0.6V Output Voltage Accuracy
  • Programmable Fixed Frequency 250kHz to 770kHz
  • High Speed Differential Remote Sense Amplifier
  • Wide Input Voltage Range: 4.5V to 38V
  • Output Voltage Range: 0.6V to 3.5V with Diffamp
  • Adjustable Soft-Start or Output Voltage Tracking
  • Foldback Output Current Limit
  • Short-Circuit Soft Recovery
  • Output Overvoltage Protection
  • 24-Lead (4mm × 4mm) QFN and 24-Lead FE Packages

Typical applications

  • DC Power Distribution Systems
  • Medical Instruments
  • Industrial Instruments
  • Computer Systems
  • Telecom Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 56 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%44 A
Saturation Current @ 30%49 A
DC Resistance0.3 mΩ
Self Resonant Frequency24 MHz
MaterialMnZn 
–Check availability