IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3863

60V Low IQ Inverting DC/DC Controller

Overview

TopologyPositive to Negative Converter
Input voltage5-23 V
Switching frequency50-850 kHz
Output 1-18 V / 0.7 A
IC revisionA

Description

The LTC®3863 is a robust, inverting DC/DC PMOS controller optimized for automotive and industrial applications. It drives a P-channel power MOSFET to generate a negative output and requires just a single inductor to complete the circuit. Output voltages from –0.4V to –150V are typicallyachievable with higher voltages possible, only limited by external components.The LTC3863 offers excellent light load efficiency, drawing only 70μA quiescent current in a user programmable Burst Mode operation. Its peak current mode, constant frequency PWM architecture provides for good control of switching frequency and output current limit. The switchingfrequency can be programmed from 50kHz to 850kHz with an external resistor and can be synchronized to an external clock from 75kHz to 750kHz.The LTC3863 offers programmable soft-start or output tracking. Safety features include overvoltage, overcurrent and short-circuit protection including frequency foldback.The LTC3863 is available in thermally enhanced 12-lead MSOP and 3mm × 4mm DFN packages.

Features

  • Wide Operating VIN Range: 3.5V to 60V
  • Wide Negative VOUT Range: –0.4V to Beyond –150V
  • Low Operating IQ = 70µA
  • Strong High Voltage MOSFET Gate Driver
  • Constant Frequency Current Mode Architecture
  • Verified FMEA for Adjacent Pin Open/Short
  • Selectable High Efficiency Burst Mode® Operation or Pulse-Skipping Mode at Light Loads
  • Programmable Fixed Frequency: 50kHz to 850kHz
  • Phase-Lockable Frequency: 75kHz to 750kHz
  • Accurate Current Limit
  • Programmable Soft-Start or Voltage Tracking
  • Internal Soft-Start Guarantees Smooth Start-Up
  • Low Shutdown IQ = 7µA
  • Available in Small 12-Lead Thermally Enhanced MSOP and DFN Packages

Typical applications

  • Distributed Power Systems
  • Automotive Power Supplies
  • Telecom Power Supplies
  • Industrial Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Saturation Current @ 10%6 A
Saturation Current @ 30%7.8 A
Rated Current5.8 A
Performance Rated Current7.4 A
DC Resistance23 mΩ
Self Resonant Frequency14.5 MHz
Size1280 
VersionStandard 
Check availability