IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3765 | Demoboard DC2199B-C

LTC3765/LTC3766 300W Isolated Forward Converter with Synchronous Rectification

Overview

TopologyBuck-Boost Converter
Input voltage36-60 V
Output 156 V / 5.4 A
IC revisionA

Description

Demonstration circuit 2199B-C is a 300W isolated forwardconverter with synchronous rectification featuring theLTC3765/LTC3766 chip-set. It produces a regulated 56V,5.4A output from an input voltage range of 36V to 60V.This circuit was designed to demonstrate the high levelsof performance, efficiency, and small solution size attainableusing these parts in an active-clamp-reset forwardconverter power supply, suitable for telecom, industrial,and other applications. It has a 4.7in2 solution footprintarea. Synchronous rectification helps to attain an efficiency approaching 96%. Secondary-side control eliminatescomplex opto-coupler feedback, providing fast transientresponse with minimum output capacitance.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 33 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current34.95 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%11.5 A
DC Resistance2.64 mΩ
Self Resonant Frequency7 MHz
Wire TypeFlat 
–Check availability