IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3646-1

40V, 1A Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4-40 V
Switching frequency200-3000 kHz
Output 115 V
IC revisionC

Description

The LTC®3646 is a high efficiency, step-down DC/DC converter with internal high side and synchronous power FETs. It draws only 140µA typical DC supply current in Burst Mode operation at no load while maintaining output voltage regulation.The LTC3646 can supply up to a 1A load, and its combination of Burst Mode operation, integrated power switches and low quiescent current provides high efficiency over a broad range of load currents. Alternatively, it can be used in forced continuous mode for ripple sensitive applications.The LTC3646 has a wide 4.0V to 40V input range and its patented controlled on-time architecture and 0.6V reference voltage allow for large step-down ratios without the risk of overvoltage. The frequency may be set between 200kHz to 3.0MHz with a program resistor or synchronized to an external clock.The internal soft-start, short-circuit protection and voltage rating make the LTC3646 a robust part ideal for high voltage applications.

Features

  • Wide Input Voltage Range: 4.0V to 40V
  • 1A Guaranteed Output Current
  • High Efficiency: Up to 95%
  • Wide Output Voltage Range
  • LTC3646: 2.0V to 30V
  • LTC3646-1: 0.6V to 15V
  • ±1% Accurate Reference Voltage
  • Internal or External Compensation
  • Switching Frequency Adjustable and Synchronizable: 200kHz to 3MHz
  • Selectable High Efficiency Burst Mode® Operation Forced Continuous Mode
  • 14 Lead 3mm × 4mm DFN or Thermally Enhanced 16-Lead MSOP PackagesREMARKS:-REFERTable1.Inductor Selection

Typical applications

  • Point of Load Power Supply
  • Intermediate Bus Power
  • Automotive Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.72 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.72 A
Saturation Current1.65 A
Self Resonant Frequency70 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.55 A
Saturation Current1.7 A
Self Resonant Frequency60 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.4 A
Saturation Current1.95 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability